IESNA:LM-63-2002
[TEST]P941890
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23292
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2124.7 2111.4 2083.5 2059.3 2053.3 2055.7 2063 2076.3 2088.4 2092
2093.2 2111.4 2148.9 2210.7 2313.6 2458.8 2635.6 2848.7 3121.1 3445.5
3813.6 4263.9 4809.9 5431 6099.3 6817.2 7506.1 7826.9 7357.1 5685.2
3093.2 872.9 267.6 158.6 90.8 37.5 0
2124.7 2117.4 2088.4 2064.2 2058.1 2059.3 2066.6 2079.9 2090.8 2094.4
2096.9 2116.2 2152.5 2217.9 2318.4 2464.9 2644.1 2858.4 3138 3462.5
3842.6 4306.3 4874.1 5481.8 6162.2 6898.3 7572.6 7863.2 7283.3 5558.1
2949.2 818.4 259.1 145.3 84.7 33.9 0
2124.7 2115 2087.2 2061.7 2050.8 2052.1 2055.7 2063 2067.8 2072.6
2079.9 2100.5 2139.2 2201 2302.7 2437 2609 2812.4 3075.1 3395.9
3796.6 4297.8 4886.2 5540 6217.9 6937.1 7616.2 7969.7 7540 6003.6
3564.2 1314.8 351.1 174.3 102.9 40 0
2124.7 2110.2 2083.5 2055.7 2041.2 2037.5 2040 2041.2 2041.2 2049.6
2061.7 2084.7 2123.5 2184 2271.2 2399.5 2570.2 2778.5 3041.2 3360.8
3794.2 4312.4 4973.4 5717.9 6480.6 7228.8 7927.4 8322 8104.1 6968.5
4784.5 2314.8 697.3 254.2 123.5 38.7 0
2124.7 2110.2 2084.7 2055.7 2037.5 2033.9 2036.3 2036.3 2036.3 2046
2067.8 2088.4 2121.1 2173.1 2251.8 2370.5 2542.4 2756.7 3020.6 3357.1
3801.5 4393.5 5157.4 6061.7 6991.5 7824.5 8496.4 8922.5 8973.4 8392.3
6692.5 4025.4 1709.4 435.8 146.5 33.9 0
2124.7 2106.5 2081.1 2052.1 2032.7 2029.1 2032.7 2037.5 2037.5 2047.2
2070.2 2087.2 2112.6 2168.3 2251.8 2370.5 2537.5 2756.7 3025.4 3380.1
3843.8 4480.6 5335.4 6377.7 7435.8 8354.7 9027.9 9529.1 9836.6 9640.4
8355.9 5866.8 2809.9 882.6 187.7 43.6 0
2124.7 2110.2 2083.5 2053.3 2033.9 2029.1 2031.5 2036.3 2036.3 2046
2067.8 2090.8 2123.5 2176.8 2259.1 2380.1 2549.6 2762.7 3029.1 3365.6
3809.9 4403.2 5170.7 6061.7 6981.8 7832.9 8535.1 9024.2 9089.6 8450.4
6846.3 4180.4 1642.9 423.7 122.3 32.7 0
2124.7 2112.6 2087.2 2056.9 2037.5 2032.7 2036.3 2040 2043.6 2053.3
2069 2094.4 2135.6 2197.3 2285.7 2408 2581.1 2791.8 3054.5 3383.8
3819.6 4369.3 5033.9 5759.1 6501.2 7250.6 7961.3 8359.6 8087.2 7023
4921.3 2365.6 705.8 265.1 125.9 38.7 0
2124.7 2116.2 2089.6 2060.5 2044.8 2042.4 2047.2 2056.9 2065.4 2073.9
2084.7 2106.5 2148.9 2215.5 2314.8 2451.6 2622.3 2829.3 3088.4 3401.9
3799 4291.8 4869.3 5500 6158.6 6870.5 7570.2 7922.5 7552.1 6280.9
3968.5 1559.3 446.7 213.1 113.8 46 0
2124.7 2118.6 2090.8 2061.7 2048.4 2047.2 2055.7 2072.6 2087.2 2095.6
2104.1 2125.9 2165.9 2233.7 2337.8 2484.3 2663.4 2880.1 3146.5 3468.5
3841.4 4305.1 4839 5438.3 6075.1 6780.9 7452.8 7716.7 7217.9 5602.9
3070.2 924.9 282.1 142.9 76.3 30.3 0
2124.7 2117.4 2090.8 2061.7 2048.4 2048.4 2056.9 2072.6 2088.4 2095.6
2102.9 2121.1 2162.2 2226.4 2329.3 2472.2 2650.1 2876.5 3144.1 3449.2
3816 4260.3 4791.8 5394.7 6002.4 6708.2 7394.7 7719.1 7297.8 5771.2
3270 1027.8 297.8 155 79.9 27.8 0
